Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
C Matic
Description
MB19 - Swivelling Extended Elbow fitting, male, parallel
Bill of material
B0090031
CODE
Code
TYPE
Type
MAT
Material
Acetal Resin
DTUBO
Øe Tube
D1
mm
D2
mm
D2IN
Inch
L1
mm
L1IN
Inch
L2
mm
L2IN
Inch
L3
mm
L3IN
Inch
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure (max)
18 bar
WPP
Working Pressure (max)
261 psi
TV
Vacuum
-99 kPA
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models