Catalog navigation
CADモデル選択
選択可能な製品数: 27
HELP_VARIABLE
Company
SMC Corporation
Description
MB1W-Z/MDB1W-Z - Square Tube Type Air Cylinder: Standard Type Double Acting, Double Rod
Bill of material
MB1WB50-25Z
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
BOOT
Rod boot
CUSHION
Cushion
STOP
Stroke option
COM
Comment
-
OMSC1
Made to order: Heat resistant cylinder
OMSC3
Made to order: With scraper
OMSC4
Made to order: Made of stainless steel
OMSC5
Made to order: Fluororubber seal
OMSC6
Made to order: Rod trunnion
THREAD2
Thread on/off
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)