Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
MBA 1020 - D-M-E MoldBasics Series Mold Bases 9.875 x 20.000
Bill of material
MBA1020-17-17-1
CN
Item Number
MBA1020-17-17
ST
Steel Type
W
Width
9.875 Inch
L
Length
20.000 Inch
A
Height of Plate A
1.875 Inch
B
Height of Plate B
1.875 Inch
C
Height of Ejector Housing
3.500 Inch
H
Total Height
10.875 Inch
WT
Weight
523 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models