Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc180_1024l - Bel Power Solutions
Bill of material
MBC180-1024L
PN
Part Number
MBC180-1024L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 24VDC, 7.5A, Input 80-264VAC, Molex Header
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
7,5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models