Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc180_1t12l - Bel Power Solutions
Bill of material
MBC180-1T12L
PN
Part Number
MBC180-1T12L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 12VDC, 15A, Input 80-264VAC, Screw Terminal
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    mbc550_1t12 - Bel Power Solutions
    Bel Fuse
    abc275_1t12l - Bel Power Solutions
    Bel Fuse
    abc180_1012l - Bel Power Solutions
    Bel Fuse
    mbc275_1t12l - Bel Power Solutions
Previews
3D
2D
Download CAD models