Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc250_1048g - Bel Power Solutions
Bill of material
MBC250-1048G
PN
Part Number
MBC250-1048G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 252W, Output 48VDC, 5.25A, Input 90-264VAC, RoHS Compliant
POWER
Power
252 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
5,25 A
OT
Operating Temperature
-10 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models