Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc275_1t12l - Bel Power Solutions
Bill of material
MBC275-1T12L
PN
Part Number
MBC275-1T12L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 12VDC, 20.83A, Input 80-264VAC, Screw Terminal
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
20,83 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models