Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc41_1005p - Bel Power Solutions
Bill of material
MBC41-1005P
PN
Part Number
MBC41-1005P
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 5VDC, 5A, Input 85 - 264VAC, PCB Mount
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models