Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc41_1024l - Bel Power Solutions
Bill of material
MBC41-1024L
PN
Part Number
MBC41-1024L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 24VDC, 1.67A, Input 85 - 264VAC, Molex Header
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
1,67 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD