Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc550_1t24 - Bel Power Solutions
Bill of material
MBC550-1T24
PN
Part Number
MBC550-1T24
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 550W, Output 24VDC, 22.92A, Input 90-264VAC
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
22,92 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models