Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc75_1t12l - Bel Power Solutions
Bill of material
MBC75-1T12L
PN
Part Number
MBC75-1T12L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 75W, Output 12VDC, 6.25A, Input 85-264VAC, Screw Terminal
POWER
Power
75 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
6,25 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    abc41_1012p - Bel Power Solutions
    Bel Fuse
    ABC600-1048G - Bel Power Solutions
    Bel Fuse
    ABC600-1024G - Bel Power Solutions
    Bel Fuse
    mbe1000_1t12 - Bel Power Solutions
    Bel Fuse
    pfe1300_48_054na - Bel Power Solutions
Previews
3D
2D
Download CAD models