Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbe1200_1t24 - Bel Power Solutions
Bill of material
MBE1200-1T24
PN
Part Number
MBE1200-1T24
DESC
Description
Medical AC-DC Power Supply, Power 1200W, Output 24VDC, 50A, Input 85-305VAC, Enclosed, Fan, RoHS Compliant
POWER
Power
1200 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
24 VDC
OC
Output Current
50 A
OT
Operating Temperature
-20 to 60 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models