Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Essentra Components
Description
MBHWSSE-1-01 - Wire Saddle - Mini, Fir Tree Mount
Bill of material
MBHWSSE1-1-01
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
MAT
Material
COLOR
Color
Natural
A
A Length x Width Inch
Inch
AM
A Length x Width Metric
mm
B
B Inside Length Inch
Inch
BM
B Inside Length Metric
mm
MH
Mounting Hole Diameter Inch
0.156 Inch
MHM
Mounting Hole Diameter Metric
4 mm
PT
Panel Thickness Inch
0.04 x 0.16 Inch
PTM
Panel Thickness Metric
1.0 x 4.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models