Catalog navigation
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
MBPS3014ES1
BESTELLNUM
item number clamping element
ADAPTERPLA
Bestellnummer Distanzplatte
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
HALTEKRAFT
fixing power
N
BDRUCKMIN
min. Betriebsdruck
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Clamping width
mm
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
Dicke Distanzplatte
mm
A
width
mm
B
max. length
mm
BMAX
max. length
mm
C
clearance
mm
E
casing height
mm
A1
fixing holes/width
mm
A2
cap position
mm
B1
cap length
mm
B2
length of casing
mm
B3
fixing holes/length
mm
G1
fastening screw thread
G2
air connection
K
cap diameter
mm
DK
cap diameter
mm
L1
air connection horizontal
mm
L2
air connection vertical
mm
H
depth of fastening screw thread
mm
H1
cap position
mm
L3
Entlüftung horizontal
L4
Entlüftung vertikal
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models