Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
WITTE
Description
MBS - MEISTERBOCK SCREW LIFT+/- 3mm
Bill of material
90693-1 0 0 0
IDNR
Identnr
ARTICLE
description
WITTE-MEISTERBOCK SCREW LIFT+/- 3MM
A
mm
WEIGHT
g
INFO
Witte Katalog
HUB
shift
+/- 4 mm
SHIFTSCREWLONG
+/- 20mm
mm
Enter value for SHIFTSCREWLONG
+/- 20mm
mm
cm
inch
ft
SHIFTSCREWSHORT
+/- 15 mm
mm
Enter value for SHIFTSCREWSHORT
+/- 15 mm
mm
cm
inch
ft
SHIFTCAP
+/- 3 mm
mm
Enter value for SHIFTCAP
+/- 3 mm
mm
cm
inch
ft
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models