Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MC 0950 - MC-Series
Bill of material
MC 0950.75.RS.140-665 FU/MU
CNSORDERNO
Article number
MC 0950.75.RS.140-665 FU/MU
TYP
Series
MC 0950
INV
Installation variants
BI
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
114 mm
HI
Inner height
58 mm
HG
Outer link height
80 mm
LK
Chain length
665 mm
STEGV
Stay variant
HI1
Mounting frame stay inside heights
mm
BI1
RMA width
mm
BI2
RMA width
0 mm
BI3
RMA width
mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
H
Connection height
360 mm
T
Pitch
95 mm
MB
Module designation
-
OPTIONAL
Standard/Ultra abrasion proof/Offroad
HGG
Chain height with glide shoes
0.0
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kabelschlepp
    MC 1250 - MC-Series
    Kabelschlepp
    MC 0650 - MC-Series
    Kabelschlepp
    ME 0950 - ME-Series
    Kabelschlepp
    Standard Channel, one-sided arrangement
    Kabelschlepp
    MK 0950 - MK-Series
    Kabelschlepp
    UNIFLEX Advanced 1775 - UNIFLEX Advanced Series
    Kabelschlepp
    TKAL - Alu Guide System
    Kabelschlepp
    Glide shoe M0950 - M0950
    Kabelschlepp
    S/SX 0950 - Steel Carriers
    Kabelschlepp
    MT 0950 - MT-Series
    Kabelschlepp
    TKP0910H56 - TKP0910
    Kabelschlepp
    MC 1300 - MC-Series
    Kabelschlepp
    KC 0650 - KC-Series
    Kabelschlepp
    Support trays
Previews
3D
Dimension
2D
Download CAD models