Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-10 type - 10 branch ports
Bill of material
MC-10 BRASS NBR
CNSORDERNO
Order number
MC-10 BRASS NBR
ASSYNO
Assy No.
CA81587
MODEL
Model
MC-10
MT
Material
BRASS
M
Mass
187 g
L
190 mm
L1
31 mm
L2
128 mm
A
(28.8) mm
B
23 mm
C
16 mm
E
15 mm
F
160 mm
T
2xRc 1/8 mm
H
H (WAF)
Box 16
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models