Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 2/18 - Splitting Entry System IP55
Bill of material
106619 MC 2/18
ARTNR
Art.No.
106619
DES
Description
MC 2/18 SPLITTING UL94 V-0
OC
Cutout
FL21 (C-opening)
IP
IP Protection
IP55
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SM
Flammability classification
UL94-V0, self-extinguishing
SR
Properties
RoHS
NE
N. of cable lead-throughs
18
SPL
Suited for cables with connector
Yes
DIAMIN
Cable diameter (min.)
1 mm
DIAMAX
Cable diameter (max.)
14 mm
IR1
Cable installation range 1 (Ø)
10 x 1 - 14 mm
IR2
Cable installation range 2 (Ø)
4 x 5 - 11 mm
IR3
Cable installation range 3 (Ø)
4 x 5 - 13 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
9.5
B
Width
222 mm
L
Length
92 mm
H
Height
75 mm
W
Weight
1086 g
WP
Packaging unit weight
11.3 kg
PK
Packing
Bulk packed
PA
Packaging Unit
10
MOQ
Delivery Unit
20
DT
Delivery time
on request
CN
Customs Tariff Number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models