Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 25 - Gland Plate Multigates IP65-series
Bill of material
100239 MC 25
ARTNR
Art.No.
DES
Description
OC
Cutout
FL21 (C-opening)
IP
IP Protection
IP65
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SM
Flammability classification
SH
Properties
SR
Properties
RoHS
NE
N. of cable lead-throughs
25
SPL
Suited for cables with connector
DIAMIN
Cable diameter (min.)
mm
DIAMAX
Cable diameter (max.)
mm
IR1
Cable installation range 1 (Ø)
4 x 5 - 7 mm
IR2
Cable installation range 2 (Ø)
4 x 8 - 12 mm
IR3
Cable installation range 3 (Ø)
12 x 10 - 14 mm
IR4
Cable installation range 4 (Ø)
mm
IR5
Cable installation range 5 (Ø)
1 x 20 - 26 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
9.5 mm
B
Width
216 mm
L
Length
84 mm
H
Height
27 mm
D1
Depth 1
15 mm
D2
Depth 2
21 mm
WP
Packaging unit weight
kg
PK
Packing
PA
Packaging Unit
MOQ
Delivery Unit
DT
Delivery time
CN
Customs Tariff Number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models