Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 4 - Cable Entry Plate IP65
Bill of material
103888 MC 4
ARTNR
Art.No.
103888
DES
Description
MC 4x30-63 BLACK UL94 V-0
OC
Cutout
MC4
IP
IP Protection
IP65
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +100 °C
SM
Flammability classification
UL94-V0, self-extinguishing
SR
Properties
RoHS
NE
N. of cable lead-throughs
4
SPL
Suited for cables with connector
No
DIAMIN
Cable diameter (min.)
30 mm
DIAMAX
Cable diameter (max.)
63 mm
IR1
Cable installation range 1 (Ø)
4 x 30 - 63 mm
MT
Mounting type
Screw
NH
Number of screw holes
6
DH
Screw holes diameter (Ø)
9.5 mm
B
Width
300 mm
L
Length
88 mm
H
Height
36 mm
WP
Packaging unit weight
16.3 kg
PK
Packing
Bulk packed
PA
Packaging Unit
50
MOQ
Delivery Unit
50
DT
Delivery time
on request
CN
Customs Tariff Number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models