Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PCL Type - Plug
Bill of material
MC-04PCL BRASS NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application (Tube)
MT
Material
BRASS
M
Mass
g
L
mm
C
9.2 mm
E
mm
T
ΦT
mm
B
ΦB
2.5 mm
SM
Seal material
NBR
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    NITTO KOHKI
    MC-SCB Type - With Tube Fitter / For panel mounting
    NITTO KOHKI
    MC-SCL Type - Socket
    NITTO KOHKI
    MC-PC Type - Plug
    NITTO KOHKI
    SH Type - Socket
    NITTO KOHKI
    PM Type - Plug
    NITTO KOHKI
    MC-SC Type - Socket
    NITTO KOHKI
    MC-PH Type - Plug
    NITTO KOHKI
    MC-SH Type - Socket
    NITTO KOHKI
    Male thread_SM Type - Socket
    NITTO KOHKI
    Male thread_SM Type - Socket
    SMC Corporation
    KK S H - Socket/Straight type with One-touch fitting
    NITTO KOHKI
    MS-SM Type - Socket
    NITTO KOHKI
    MC-PH Type - Plug
    NITTO KOHKI
    RE Type - For three outlets
Previews
3D
Dimensión
2D
Descarga de modelos CAD