Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SHB Type - Socket
Bill of material
MC-04SHB BRASS NBR
CNSORDERNO
Order number
MC-04SHB BRASS NBR
ASSYNO
Assy No.
CA81593
S
Application (Tube)
4 mm ID
MT
Material
BRASS
M
Mass
11.5 g
L
(36) mm
A
8 mm
D
ΦD
9.5 mm
T
ΦT
4.8 mm
B
ΦB
2.5 mm
HS
Hs (WAF)
Hex.11
J
ΦJ
7.1 +0.3 0 mm
H
H (WAF)
Hex.9
F
1.2 to 3.5 mm
SM
Seal material
NBR
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD