Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000113 - Flat bend for wall duct with 1 inner lying cover
Bill of material
MC000113_2(50_50_120_120_2_40_60_80_40_-_-_0_0_-_0_0_0_0_0_0_-_0_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC000876
ETIMMC
ETIM modeling class
MC000113
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Flat bend for wall duct with 1 inner lying cover ;
EF000010
Model
Base unit
EF004430
Number of covers
1
EF002922
Mounting method cover
Inner lying
EF001131
Internal depth (Hi)
mm
Enter value for EF001131
Internal depth (Hi)
mm
cm
inch
ft
EF000049
Depth (Ho)
mm
Enter value for EF000049
Depth (Ho)
mm
cm
inch
ft
EF022519P1
Connection length (L1)
mm
Enter value for EF022519P1
Connection length (L1)
mm
cm
inch
ft
EF022519P2
Connection length (L2)
mm
Enter value for EF022519P2
Connection length (L2)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF005147
Cover width 1 (Wd1)
mm
Enter value for EF005147
Cover width 1 (Wd1)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
EF004565
Width opening (Wi)
mm
Enter value for EF004565
Width opening (Wi)
mm
cm
inch
ft
EF005148
Cover width 2
mm
EF005149
Cover width 3
mm
EF005209
Direction
EF005329
Symmetric
EF005434
Angle
°
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF023790
Anti-bacterial treatment
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
EF005266
With protective foil
EF004826
With duct connector
EF004545
Mounting perforation in bottom
EF004815
With cable fixing clip
EF005474
Degree of protection (IP)
EF004293
Impact strength
EF001742
Operating temperature
°C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models