Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000124 - Tee for cable tray (vertical falling alongside)
Bill of material
MC000124_1(50_60_25_25_25_500_300_5_75_150_75_1_180_200_-_0_0_0_0_0_0_0_0_0_-_-_-_-)
ETIMCLASS
ETIM class
EC001544, EC002835
ETIMMC
ETIM modeling class
MC000124
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Tee for cable tray (vertical falling along) ; Tee for cable tray (vertical falling alongside) ; T-piece ;
EF000767
Construction type
T-piece vertical falling along
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF004822
Cable tray height (Ho)
mm
Enter value for EF004822
Cable tray height (Ho)
mm
cm
inch
ft
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
EF020279P3
Insert length (IL3)
mm
Enter value for EF020279P3
Insert length (IL3)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF010859
Length push through section (Ld)
mm
Enter value for EF010859
Length push through section (Ld)
mm
cm
inch
ft
EF010860P1
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
EF010860P2
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
EF010860P3
Length straight (Lr3)
mm
Enter value for EF010860P3
Length straight (Lr3)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF004820
Cable tray width (Wo)
mm
Enter value for EF004820
Cable tray width (Wo)
mm
cm
inch
ft
EF004793
Inner radius
mm
EF006059
NATO-mounting holes
EF000010
Model
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
EF004765
Wire mesh tray height
mm
EF004764
Width mesh cable tray
mm
EF004603
Wire diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models