Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000129 - Corner add-on piece for cable ladder (right)
Bill of material
MC000129_1(25_25_20_60_25_25_25_250_50_50_400_190_200_15_0_0_-_0_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC000856
ETIMMC
ETIM modeling class
MC000129
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Corner add-on piece for cable ladder (right) ;
EF000010
Model
Right
EF008185
Rung centre spacing (Dsp)
mm
Enter value for EF008185
Rung centre spacing (Dsp)
mm
cm
inch
ft
EF010861
First rung distance centre (Dsp1)
mm
Enter value for EF010861
First rung distance centre (Dsp1)
mm
cm
inch
ft
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF007860
Height side joist (Ho)
mm
Enter value for EF007860
Height side joist (Ho)
mm
cm
inch
ft
EF010862
Height rung (Hsp)
mm
Enter value for EF010862
Height rung (Hsp)
mm
cm
inch
ft
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF010860P1
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
EF010860P2
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF001063
Width branch (Wo)
mm
Enter value for EF001063
Width branch (Wo)
mm
cm
inch
ft
EF010863
Rung width (Wsp)
mm
Enter value for EF010863
Rung width (Wsp)
mm
cm
inch
ft
EF007666
Type of side joist
EF001060
Type of rung
EF004793
Inner radius
mm
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir