카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000157 - High bay luminaire round suspended mounting
Bill of material
MC000157_1(200_180_70_40_400_180_300_60_60_2_160_1_0_0_-_0_0_0_0_0_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_0_-_0_0_0_-_-_-_-_0_-_0_-_-_0_0_0_0_-_-_-_-_-_-_-_-_0_-_-_0_0_-_-)
ETIMCLASS
ETIM class
EC001716
ETIMMC
ETIM modeling class
MC000157
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
High bay luminaire ; High bay luminaire round suspended mounting ;
EF000003
Mounting method
Pendant
EF000551
Diameter (D)
mm
값 입력 EF000551
Diameter (D)
mm
cm
inch
ft
EF010919
Diameter luminaire (Di)
mm
값 입력 EF010919
Diameter luminaire (Di)
mm
cm
inch
ft
EF010924
Largest diameter top luminaire hood (Dt1)
mm
값 입력 EF010924
Largest diameter top luminaire hood (Dt1)
mm
cm
inch
ft
EF010925
Smallest diameter top lamp hood (Dt2)
mm
값 입력 EF010925
Smallest diameter top lamp hood (Dt2)
mm
cm
inch
ft
EF010920
Height with pendant (H)
mm
값 입력 EF010920
Height with pendant (H)
mm
cm
inch
ft
EF010922
Height base luminaire hood (H1)
mm
값 입력 EF010922
Height base luminaire hood (H1)
mm
cm
inch
ft
EF010921
Height luminaire (H2)
mm
값 입력 EF010921
Height luminaire (H2)
mm
cm
inch
ft
EF011013
Height straight base lamp hood (Hb1)
mm
값 입력 EF011013
Height straight base lamp hood (Hb1)
mm
cm
inch
ft
EF011014
Height straight top lamp hood (Hb2)
mm
값 입력 EF011014
Height straight top lamp hood (Hb2)
mm
cm
inch
ft
EF010695
Height flange (Hf)
mm
값 입력 EF010695
Height flange (Hf)
mm
cm
inch
ft
EF002764
Diameter optics (OD)
mm
값 입력 EF002764
Diameter optics (OD)
mm
cm
inch
ft
EF004603
Wire diameter (s)
mm
값 입력 EF004603
Wire diameter (s)
mm
cm
inch
ft
EF002423
Lamp type
EF005905
With light source
EF006436
Suitable for number of lamps
EF012204
Suitable for auxiliary lamp
EF000048
Lamp holder
EF001596
Material housing
EF000136
Colour housing
EF000187
Voltage type
EF005127
Nominal voltage
V
EF009345
Nominal current
mA
EF012150
LED nominal current at constant current
mA
EF000381
Type of control gear
EF016286
Exchangeable control gear
EF007556
With control gear
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
EF012154
Dimming DALI
EF012155
Dimming DMX
EF012188
Dimming DSI
EF012161
Dimming phase cut-off
EF012162
Dimming phase cut-on
EF012156
Dimming potentiometer (integrated)
EF012157
Dimming GPRS
EF012158
Dimming LineSwitch
EF012159
Dimming manufacturer's proprietary system
EF012160
Dimming mains voltage modulation
EF012163
Dimming programmable
EF012164
Dimming RF
EF012165
Dimming Sine Wave Reduction
EF012166
Dimming Touch and Dim
EF012167
Dimming Zigbee
EF012168
Dimming with push-button
EF012169
No dim function
EF012170
Light distributor
EF004283
Light sharing
EF000036
Reflector
EF004290
Material reflector
EF008157
Beam angle
EF011946
Colour consistency (McAdam ellipse)
EF012487
Energy efficiency class of the built-in lamp
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
EF012489
Highest energy efficiency class of the exchangeable lamp
EF012490
Lowest energy efficiency class of the exchangeable lamp
EF011870
Rated life time L70/B50 at 25 °C
h
EF015687
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015689
Lumen maintenance at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF015691
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF011873
Rated life time L90/B10 at 25 °C
h
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF004293
Impact strength
EF001263
Ball-proof
EF000004
Protection class
EF006420
Luminaire with limited surface temperature, sign "D"
EF012090
Rated ambient temperature according to IEC62722-2-1
°C
EF005138
Emergency power supply integrated
EF004275
Suitable for emergency lighting
EF012091
Filament test according to IEC 60695-2-11
EF000280
Suitable for lamp power
W
EF009347
Max. system power
W
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF012172
Luminaire efficacy
lm/W
EF009350
Colour of light
EF009346
Colour temperature
K
EF000442
Colour rendering index CRI
EF011947
Total harmonic distortion
EF025740
Power factor
EF009482
Constant light output (CLO)
EF016261
Colour temperature adjustable
EF016263
Beam angle adjustable
EF016262
Luminous flux adjustable
EF000008
Width
mm
EF001456
Height/depth
mm
EF001438
Length
mm
EF000015
Outer diameter
mm
EF000846
Built-in width
mm
EF023518
Built-in height/depth
mm
EF004265
Built-in length
mm
EF000943
Built-in diameter
mm
EF011868
Type of wiring
EF001391
Number of poles
EF000085
Conductor cross section
mm2
EF000124
Connection type
EF005500
With protective cover
EF015534
Max. number of luminaires per miniature circuit breaker B16
EF015533
Max. number of luminaires per miniature circuit breaker C16
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드