Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000160 - Spot luminaire/floodlight (model 2)
Bill of material
MC000160_2(90_90_30_120_80_60_40_200_100_120_40_180_200_100_80_100_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_0_0_0_0_0_-_-_-_0_-_0_-_-_-_-_-_0_0_0_-_-_-_-_-_-_-_-_-_0_-_-_-_0_0_-_-_0_0_-_0_0_0_0_0_-_0_0_0)
ETIMCLASS
ETIM class
EC001744
ETIMMC
ETIM modeling class
MC000160
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Spot luminaire/floodlight (model 2) ;
EF010929
Angle spot luminaire (a1)
EF010930
Angle of tilt spot luminaire (a2)
EF011016
Diameter arm (Dc)
mm
Enter value for EF011016
Diameter arm (Dc)
mm
cm
inch
ft
EF010932
Diameter spot luminaire (Ds)
mm
Enter value for EF010932
Diameter spot luminaire (Ds)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF002639
Busbar height (Hr)
mm
Enter value for EF002639
Busbar height (Hr)
mm
cm
inch
ft
EF010934
Height spot luminaire (Hs)
mm
Enter value for EF010934
Height spot luminaire (Hs)
mm
cm
inch
ft
EF010916
Height ballast (Hv)
mm
Enter value for EF010916
Height ballast (Hv)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF010960
Arm length (Lc)
mm
Enter value for EF010960
Arm length (Lc)
mm
cm
inch
ft
EF010935
Rail length (Lr)
mm
Enter value for EF010935
Rail length (Lr)
mm
cm
inch
ft
EF010936
Length ballast (Lv)
mm
Enter value for EF010936
Length ballast (Lv)
mm
cm
inch
ft
EF002764
Diameter optics (OD)
mm
Enter value for EF002764
Diameter optics (OD)
mm
cm
inch
ft
EF003704
Rail width (Wr)
mm
Enter value for EF003704
Rail width (Wr)
mm
cm
inch
ft
EF010918
Width ballast (Wv)
mm
Enter value for EF010918
Width ballast (Wv)
mm
cm
inch
ft
EF007793
Suitable for surface mounting
EF006760
Suitable for built-in mounting
EF000664
Suitable for wall mounting
EF001265
Suitable for suspended mounting
EF021180
Suitable for ceiling mounting
EF009352
Suitable for traverse mounting
EF009353
Suitable for pedestal/floor mounting
EF009354
Suitable for light-track mounting
EF009470
Suitable for clamp-mounting
EF012176
Suitable for low voltage cable system
EF009351
Adjustability
EF000197
With movement sensor
EF001203
With light sensor
EF002423
Lamp type
EF005905
With light source
EF006436
Suitable for number of lamps
EF000048
Lamp holder
EF001596
Material housing
EF000139
Surface protection
EF000136
Colour housing
EF004284
Material cover
EF008705
Surface brushed
EF000187
Voltage type
EF005127
Nominal voltage
V
EF012150
LED nominal current at constant current
mA
EF000381
Type of control gear
EF007556
With control gear
EF016286
Exchangeable control gear
EF012171
Dimming depending on control gear
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
EF015824
Dimming DALI-2
EF012154
Dimming DALI
EF012155
Dimming DMX
EF012188
Dimming DSI
EF012156
Dimming potentiometer (integrated)
EF012157
Dimming GPRS
EF012158
Dimming LineSwitch
EF012159
Dimming manufacturer's proprietary system
EF012160
Dimming mains voltage modulation
EF012161
Dimming phase cut-off
EF012162
Dimming phase cut-on
EF012163
Dimming programmable
EF012164
Dimming RF
EF012165
Dimming Sine Wave Reduction
EF012166
Dimming Touch and Dim
EF012167
Dimming Zigbee
EF012168
Dimming with push-button
EF012169
No dim function
EF000036
Reflector
EF012170
Light distributor
EF004283
Light sharing
EF008157
Beam angle
EF004282
Light outlet
EF000758
Energy efficiency class
EF012487
Energy efficiency class of the built-in lamp
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
EF011947
Total harmonic distortion
EF011870
Rated life time L70/B50 at 25 °C
h
EF011871
Rated life time L80/B10 at 25 °C
h
EF015686
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq)
%
EF015687
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015689
Lumen maintenance at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF015690
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
%
EF015691
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
%
EF009482
Constant light output (CLO)
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF004293
Impact strength
EF000004
Protection class
EF012090
Rated ambient temperature according to IEC62722-2-1
°C
EF000280
Suitable for lamp power
W
EF009347
Max. system power
W
EF009350
Colour of light
EF009346
Colour temperature
K
EF000442
Colour rendering index CRI
EF011587
Luminous flux
lm
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF001357
Luminous intensity
cd
EF025740
Power factor
EF015827
Flickering value Pst LM
EF016261
Colour temperature adjustable
EF016262
Luminous flux adjustable
EF016263
Beam angle adjustable
EF015828
Stroboscope effect value SVM
EF000008
Width
mm
EF001456
Height/depth
mm
EF001438
Length
mm
EF000015
Outer diameter
mm
EF000846
Built-in width
mm
EF023518
Built-in height/depth
mm
EF004265
Built-in length
mm
EF016380
Built-in diameter
mm
EF011868
Type of wiring
EF001391
Number of poles
EF000085
Conductor cross section
mm?
EF008200
Connectable conductor cross section
mm?
EF000124
Connection type
EF006420
Luminaire with limited surface temperature, sign "D"
EF015534
Max. number of luminaires per miniature circuit breaker B16
EF015533
Max. number of luminaires per miniature circuit breaker C16
EF005138
Emergency power supply integrated
EF012091
Filament test according to IEC 60695-2-11
EF012172
Luminaire efficacy
lm/W
EF011948
Photobiological safety according to EN 62471
EF007694
Suitable for workplace according to EN 12464-1
EF006423
Covering of the luminaire with thermally insulating material possible
EF011072
IFTTT support available
EF011946
Colour consistency (McAdam ellipse)
EF013735
Unified Glare Ratio (UGR)
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models