您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
Nederlands
English (United States)
MC000164 2(90 50 100 50 25 65 60 0 0 - - - 0 0 0 - 0 - 0 0 0 0 0 0 0 0 0 - 0 0 0 0 0 0 -)
#ETIM Deutschland
EG000035 - Optical and acoustic signalling equipment
Powered by
CAD模型選擇
{etim_de/eg000035/mc000164.prj},{NB=MC000164_2(90_50_100_50_25_65_60_0_0_-_-_-_0_0_0_-_0_-_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_-)},{ETIMMC=MC000164},{ETIMCV=2},{ETIMCLASS=EC000137, EC000195, EC001333},{EF009494=90},{EF010940=50},{EF001285=100},{EF010941=50},{EF010937=25},{EF010942=65},{EF010943=60},{EF000136=0},{EF001596=0},{EF000144=-},{EF008390=-},{EF005127=-},{EF000143=0},{EF005474=0},{EF011959=0},{EF000587=-},{EF000888=0},{EF000076=-},{EF002749=0},{EF002423=0},{EF002750=0},{EF009908=0},{EF002751=0},{EF005728=0},{EF008404=0},{EF003602=0},{EF012223=0},{EF012224=-},{EF006644=0},{EF021180=0},{EF014925=0},{EF014926=0},{EF014927=0},{EF011072=0},{EF013495=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000164 - Motor siren/strobe luminaire (round, surface mounting)
Bill of material
MC000164_2(90_50_100_50_25_65_60_0_0_-_-_-_0_0_0_-_0_-_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC000137, EC000195, EC001333
ETIMMC
ETIM modeling class
MC000164
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Motor siren ; Motor siren/strobe luminaire (round, surface mounting) ; Optical/acoustic signal device ; Strobe luminaire ;
EF000003
Mounting method
Surface mounting
EF009494
Diameter at base (db)
mm
Enter value for EF009494
Diameter at base (db)
mm
cm
inch
ft
確定
EF010940
Diameter strobe luminaire (Df)
mm
Enter value for EF010940
Diameter strobe luminaire (Df)
mm
cm
inch
ft
確定
EF001285
Top end diameter (Dt)
mm
Enter value for EF001285
Top end diameter (Dt)
mm
cm
inch
ft
確定
EF010941
Height top (Ht)
mm
Enter value for EF010941
Height top (Ht)
mm
cm
inch
ft
確定
EF010937
Height base (Hb)
mm
Enter value for EF010937
Height base (Hb)
mm
cm
inch
ft
確定
EF010942
Height strobe luminaire (Hf)
mm
Enter value for EF010942
Height strobe luminaire (Hf)
mm
cm
inch
ft
確定
EF010943
Height siren (Hs)
mm
Enter value for EF010943
Height siren (Hs)
mm
cm
inch
ft
確定
EF000136
Colour housing
-
Grey
Red
Black
White
Other
-
Grey
Red
Black
White
Other
EF001596
Material housing
-
Plastic
Rubber
Metal
Other
-
Plastic
Rubber
Metal
Other
EF000144
Loudness
dB
EF008390
Frequency sound signal
Hz
EF005127
Nominal voltage
V
EF000143
Type of current
-
AC
DC
AC/DC
-
AC
DC
AC/DC
EF005474
Degree of protection (IP)
-
IP00
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP2X
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP64
IP65
IP66
IP67
IP68
IPX0
IPX4
IPX7
Other
-
IP00
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP2X
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP64
IP65
IP66
IP67
IP68
IPX0
IPX4
IPX7
Other
EF011959
Degree of protection (NEMA)
-
1
2
3
3R
4
4X
6
6P
12
13
Other
-
1
2
3
3R
4
4X
6
6P
12
13
Other
EF000587
Electricity consumption
A
EF000888
Radio-controlled
No
Yes
No
Yes
EF000076
Power
W
EF002749
Colour of lamp hood
-
Blue
Colourless
Green
Green/colourless
Orange
Red
White
Yellow
Other
-
Blue
Colourless
Green
Green/colourless
Orange
Red
White
Yellow
Other
EF002423
Lamp type
-
Incandescent lamp
LED
Xenon
Other
-
Incandescent lamp
LED
Xenon
Other
EF002750
Type of optical signal
-
Blinker light
Flash light
Continuous light
Round flashing light
Other
-
Blinker light
Flash light
Continuous light
Round flashing light
Other
EF009908
Type of acoustic signal device
-
Horn
Sound generator
Siren
Buzzer
Other
-
Horn
Sound generator
Siren
Buzzer
Other
EF002751
Type of acoustic signal
-
Continuous tone
Pulse tone
Pulse tone/continuous tone
Other
Programmable
-
Continuous tone
Pulse tone
Pulse tone/continuous tone
Other
Programmable
EF005728
For Ex-zone gas
-
0, 1, 2
1, 2
2
None
-
0, 1, 2
1, 2
2
None
EF008404
For Ex-Zone dust
-
20, 21, 22
21, 22
22
None
-
20, 21, 22
21, 22
22
None
EF003602
With contact
No
Yes
No
Yes
EF012223
According to EN 54-23
No
Yes
No
Yes
EF012224
Coverage volume
m3
EF006644
Suitable for wall mounting
No
Yes
No
Yes
EF021180
Suitable for ceiling mounting
No
Yes
No
Yes
EF014925
Compatible with Apple HomeKit
No
Yes
No
Yes
EF014926
Compatible with Google Assistant
No
Yes
No
Yes
EF014927
Compatible with Amazon Alexa
No
Yes
No
Yes
EF011072
IFTTT support available
No
Yes
No
Yes
EF013495
Electricity consumption
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求