You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
Registrovat
Přihlášení
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
Nederlands
English (United States)
MC000171 1(80 100 20 30 100 - 0 - - 0 0 0 0 0 0 0 0 0 - - 0 0 0)
#ETIM Deutschland
EG000054 - Alarm installations, emergency call and signalling
Powered by
CAD模型選擇
{etim_de/eg000054/mc000171.prj},{NB=MC000171_1(80_100_20_30_100_-_0_-_-_0_0_0_0_0_0_0_0_0_-_-_0_0_0)},{ETIMCLASS=EC001769, EC002903},{ETIMMC=MC000171},{ETIMCV=1},{ETIMSY=Anchor plate for permanent magnet ;},{EF000551=80},{EF000040=100},{EF010937=20},{EF010886=30},{EF000008=100},{EF003983=-},{EF000187=0},{EF000346=-},{EF004769=-},{EF000767=0},{EF000003=0},{EF005035=0},{EF000664=0},{EF025108=0},{EF021180=0},{EF001596=0},{EF004663=0},{EF007399=0},{EF009403=-},{EF005492=-},{EF000215=0},{EF013236=0},{EF013237=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000171 - Anchor plate for permanent magnet
Bill of material
MC000171_1(80_100_20_30_100_-_0_-_-_0_0_0_0_0_0_0_0_0_-_-_0_0_0)
ETIMCLASS
ETIM class
EC001769, EC002903
ETIMMC
ETIM modeling class
MC000171
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Anchor plate for permanent magnet ;
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
確定
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
確定
EF010937
Height base (Hb)
mm
Enter value for EF010937
Height base (Hb)
mm
cm
inch
ft
確定
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
確定
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
確定
EF003983
Operating voltage
V
EF000187
Voltage type
-
AC
DC
AC/DC
-
AC
DC
AC/DC
EF000346
Power consumption
W
EF004769
Gripping force
N
EF000767
Construction type
-
Angular
Round
Other
-
Angular
Round
Other
EF000003
Mounting method
-
Surface mounting
Built-in
Other
-
Surface mounting
Built-in
Other
EF005035
With anchor plate
No
Yes
No
Yes
EF000664
Suitable for wall mounting
No
Yes
No
Yes
EF025108
Suitable for floor mounting
No
Yes
No
Yes
EF021180
Suitable for ceiling mounting
No
Yes
No
Yes
EF001596
Material housing
-
Aluminium
Steel
Plastic
Other
-
Aluminium
Steel
Plastic
Other
EF004663
Explosion-proof
No
Yes
No
Yes
EF007399
Performance level according to EN ISO 13849-1
-
Level a
Level b
Level c
Level d
Level e
-
Level a
Level b
Level c
Level d
Level e
EF009403
SIL according to EN 62061
EF005492
Wall distance
mm
EF000215
Type of accessory/spare part
-
Anchor plate
Bolt switch contact
Cable transition
Cellular rubber filling
Escutcheon plate for mounting without release handle
Manual unlock seal-label
Mounting kit
PC plate for mounting on mesh door
Tongue
Other
-
Anchor plate
Bolt switch contact
Cable transition
Cellular rubber filling
Escutcheon plate for mounting without release handle
Manual unlock seal-label
Mounting kit
PC plate for mounting on mesh door
Tongue
Other
EF013236
Accessory
No
Yes
No
Yes
EF013237
Spare part
No
Yes
No
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求