Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000172 - Permanent magnet for door locking mechanism (round, surface mounting)
Bill of material
MC000172_1(60_80_200_20_100_150_100_100_-_0_-_-_0_0_0_0_0_0_0_-_-)
ETIMCLASS
ETIM class
EC001769
ETIMMC
ETIM modeling class
MC000172
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Permanent magnet for door locking mechanism (round, surface mounting) ;
EF000767
Construction type
Round
EF000003
Mounting method
Surface mounting
EF010945
Diameter 1 (D1)
mm
Wert eingeben für EF010945
Diameter 1 (D1)
mm
cm
inch
ft
EF010946
Diameter 2 (D2)
mm
Wert eingeben für EF010946
Diameter 2 (D2)
mm
cm
inch
ft
EF000040
Height (H)
mm
Wert eingeben für EF000040
Height (H)
mm
cm
inch
ft
EF010820
Height foot (H1)
mm
Wert eingeben für EF010820
Height foot (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Wert eingeben für EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010960
Arm length (Ha)
mm
Wert eingeben für EF010960
Arm length (Ha)
mm
cm
inch
ft
EF001438
Length (L)
mm
Wert eingeben für EF001438
Length (L)
mm
cm
inch
ft
EF000008
Width (W)
mm
Wert eingeben für EF000008
Width (W)
mm
cm
inch
ft
EF003983
Operating voltage
V
EF000187
Voltage type
EF000346
Power consumption
W
EF004769
Gripping force
N
EF005035
With anchor plate
EF000664
Suitable for wall mounting
EF025108
Suitable for floor mounting
EF021180
Suitable for ceiling mounting
EF001596
Material housing
EF004663
Explosion-proof
EF007399
Performance level according to EN ISO 13849-1
EF009403
SIL according to EN 62061
EF005492
Wall distance
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models