Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000190 - Empty enclosure for switchgear
Bill of material
MC000190_1(EV000945_120_25_100_25_50_50_50_50_200_25_120_25_100_100_0_0_0_0_0)
ETIMCLASS
ETIM class
EC000712
ETIMMC
ETIM modeling class
MC000190
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Empty enclosure for switchgear ;
EF000010
Model
Surface mounting
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF010952
Depth 1 (D1)
mm
Enter value for EF010952
Depth 1 (D1)
mm
cm
inch
ft
EF010953
Depth 2 (D2)
mm
Enter value for EF010953
Depth 2 (D2)
mm
cm
inch
ft
EF010988
Depth 3 (D3)
mm
Enter value for EF010988
Depth 3 (D3)
mm
cm
inch
ft
EF010982
Depth cable entry 1 (Dc1)
mm
Enter value for EF010982
Depth cable entry 1 (Dc1)
mm
cm
inch
ft
EF010983
Depth cable entry 2 (Dc2)
mm
Enter value for EF010983
Depth cable entry 2 (Dc2)
mm
cm
inch
ft
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF010984
Width cable entry 1 (Wc1)
mm
Enter value for EF010984
Width cable entry 1 (Wc1)
mm
cm
inch
ft
EF010985
Width cable entry 2 (Wc2)
mm
Enter value for EF010985
Width cable entry 2 (Wc2)
mm
cm
inch
ft
EF001596
Material housing
EF001094
With transparent cover
EF001433
Suitable for emergency stop
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models