Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000208 - Ceiling-/wall luminaire (rectangular, built-up)
Bill of material
MC000208_1(0_0_0_100_500_450_200_250_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_-_-_-_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_-_-_0_-_-_0_-_-_0_-_-_-_0_-_-_0_-_0_-_-_0_0_0_0_0_0_0_0)
ETIMCLASS
ETIM class
EC002892
ETIMMC
ETIM modeling class
MC000208
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Ceiling-/wall luminaire (rectangular, built-up) ;
EF006644
Suitable for wall mounting
EF021180
Suitable for ceiling mounting
EF007793
Suitable for surface mounting
EF001456
Height/depth (H)
mm
Enter value for EF001456
Height/depth (H)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF010914
Length optics (OL)
mm
Enter value for EF010914
Length optics (OL)
mm
cm
inch
ft
EF010915
Width optics (OW)
mm
Enter value for EF010915
Width optics (OW)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF006760
Suitable for built-in mounting
EF004274
Suitable for light line configuration
EF007694
Suitable for workplace according to EN 12464-1
EF002423
Lamp type
EF005905
With light source
EF006436
Suitable for number of lamps
EF000048
Lamp holder
EF001596
Material housing
EF024150
Surface protection housing
EF000136
Colour housing
EF004284
Material cover
EF000282
Type of grid
EF000187
Voltage type
EF005127
Nominal voltage
V
EF009345
Nominal current
mA
EF000381
Type of control gear
EF007556
With control gear
EF016286
Exchangeable control gear
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
EF015824
Dimming DALI-2
EF012154
Dimming DALI
EF012155
Dimming DMX
EF012188
Dimming DSI
EF012156
Dimming potentiometer (integrated)
EF012157
Dimming GPRS
EF012158
Dimming LineSwitch
EF012159
Dimming manufacturer's proprietary system
EF012160
Dimming mains voltage modulation
EF012161
Dimming phase cut-off
EF012162
Dimming phase cut-on
EF012163
Dimming programmable
EF012164
Dimming RF
EF012165
Dimming Sine Wave Reduction
EF012166
Dimming Touch and Dim
EF012167
Dimming Zigbee
EF012168
Dimming with push-button
EF012171
Dimming depending on control gear
EF012169
No dim function
EF012170
Light distributor
EF004283
Light sharing
EF008157
Beam angle
EF011946
Colour consistency (McAdam ellipse)
EF004282
Light outlet
EF012487
Energy efficiency class of the built-in lamp
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
EF012489
Highest energy efficiency class of the exchangeable lamp
EF012490
Lowest energy efficiency class of the exchangeable lamp
EF026118
Energy Efficiency Index (EEI)
EF011870
Rated life time L70/B50 at 25 °C
h
EF011871
Rated life time L80/B10 at 25 °C
h
EF011873
Rated life time L90/B10 at 25 °C
h
EF015686
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq)
%
EF015687
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015688
Lumen maintenance at median useful life of 75,000 h at 25 °C ambient (tq)
%
EF015690
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
%
EF015691
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015692
Failure rate at median useful life of 75,000 h at 25 °C ambient (tq)
%
EF015534
Max. number of luminaires per miniature circuit breaker B16
EF015533
Max. number of luminaires per miniature circuit breaker C16
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF004293
Impact strength
EF000004
Protection class
EF006420
Luminaire with limited surface temperature, sign "D"
EF012090
Rated ambient temperature according to IEC62722-2-1
°C
EF004275
Suitable for emergency lighting
EF005138
Emergency power supply integrated
EF000197
With movement sensor
EF001203
With light sensor
EF006423
Covering of the luminaire with thermally insulating material possible
EF009372
With air slots
EF012091
Filament test according to IEC 60695-2-11
EF000280
Suitable for lamp power
W
EF009347
Max. system power
W
EF012172
Luminaire efficacy
lm/W
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF009350
Colour of light
EF009346
Colour temperature
K
EF015827
Flickering value Pst LM
EF000442
Colour rendering index CRI
EF025740
Power factor
EF015828
Stroboscope effect value SVM
EF009482
Constant light output (CLO)
EF000015
Outer diameter
mm
EF023518
Built-in height/depth
mm
EF000943
Built-in diameter
mm
EF011868
Type of wiring
EF001391
Number of poles
EF000085
Conductor cross section
mm2
EF000124
Connection type
EF011947
Total harmonic distortion
EF011948
Photobiological safety according to EN 62471
EF013735
Unified Glare Ratio (UGR)
EF001357
Luminous intensity
cd
EF016261
Colour temperature adjustable
EF016262
Luminous flux adjustable
EF016263
Beam angle adjustable
EF013759
Operation by Bluetooth
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models