Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000217 - Loudspeaker (rectangular)
Bill of material
MC000217_1(10_50_100_80_75_100_80_75_0_0_0_0_0_0_0_0_0_-_-_-_-_0_-_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-)
ETIMCLASS
ETIM class
EC000652
ETIMMC
ETIM modeling class
MC000217
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Loudspeaker (rectangular) ;
EF000010
Model
Ceiling-/wall loudspeaker
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010999
Width 3 (W3)
mm
Enter value for EF010999
Width 3 (W3)
mm
cm
inch
ft
EF000007
Colour
EF012420
Stand loudspeaker
EF021180
Suitable for ceiling mounting
EF006760
Suitable for built-in mounting
EF006644
Suitable for wall mounting
EF010308
Portable
EF008959
Horn speaker
EF012421
Sound bar
EF008958
Sound projector
EF000416
Frequency
Hz
EF012300
Impedance
Ohm
EF000805
Music capacity
W
EF000806
Nominal capacity
W
EF002012
Active system
EF002010
Number of drivers
EF004501
Bass reflex system
EF001484
Loudness control
EF007699
Bluetooth
EF003535
Ethernet
EF012319
Mobile High-Definition Link (MHL)
EF002026
USB connection
EF008851
Wi-Fi
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
EF005474
Degree of protection (IP)
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
EF000551
Diameter
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型