Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000218 - Transmitter/touch sensor for bussystem
Bill of material
MC000218_1(105_105_8_5_30_55_80_5_30_55_80_20_10_5_5_5_5_80_80_80_80_20_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_0_0_-_0_0_0_0_-_0_-)
ETIMCLASS
ETIM class
EC000672, EC001587
ETIMMC
ETIM modeling class
MC000218
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Hand-/wall sensor for bus system ; Touch sensor for bus system ; Transmitter/sensor for bussystem ; Transmitter/touch sensor for bussystem ;
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF003144
Number of buttons
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010887
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
EF010998
Height 4 (H4)
mm
Enter value for EF010998
Height 4 (H4)
mm
cm
inch
ft
EF011037
Height 5 (H5)
mm
Enter value for EF011037
Height 5 (H5)
mm
cm
inch
ft
EF011038
Height 6 (H6)
mm
Enter value for EF011038
Height 6 (H6)
mm
cm
inch
ft
EF011050
Height 7 (H7)
mm
Enter value for EF011050
Height 7 (H7)
mm
cm
inch
ft
EF011051
Height 8 (H8)
mm
Enter value for EF011051
Height 8 (H8)
mm
cm
inch
ft
EF011043
Height buttons (Hb)
mm
Enter value for EF011043
Height buttons (Hb)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010999
Width 3 (W3)
mm
Enter value for EF010999
Width 3 (W3)
mm
cm
inch
ft
EF011000
Width 4 (W4)
mm
Enter value for EF011000
Width 4 (W4)
mm
cm
inch
ft
EF011001
Width 5 (W5)
mm
Enter value for EF011001
Width 5 (W5)
mm
cm
inch
ft
EF011002
Width 6 (W6)
mm
Enter value for EF011002
Width 6 (W6)
mm
cm
inch
ft
EF011052
Width 7 (W7)
mm
Enter value for EF011052
Width 7 (W7)
mm
cm
inch
ft
EF011053
Width 8 (W8)
mm
Enter value for EF011053
Width 8 (W8)
mm
cm
inch
ft
EF011047
Width buttons (Wb)
mm
Enter value for EF011047
Width buttons (Wb)
mm
cm
inch
ft
EF001499
Bus system KNX
EF008855
Bus system KNX radio
EF001500
Bus system radio frequent
EF003831
Bus system LON
EF001501
Bus system Powernet
EF003811
Other bus systems
EF009466
Radio frequent bidirectional
EF000003
Mounting method
EF003837
With anti-theft/dismantling protection
EF001504
With bus connection
EF007592
Number of actuation points
EF005950
With LED indication
EF005040
With label area
EF000458
With display
EF002169
Material
EF001257
Material quality
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF001136
With room temperature controller
EF000535
With IR sensor
EF005474
Degree of protection (IP)
EF012278
Min. depth of built-in installation box
mm
EF000010
Model
EF000259
Number of channels
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models