Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000247 - Box/housing for surface mounting on the wall/ceiling
Bill of material
MC000247_1(EV000382_EV000494_50_100_10_10_10_2_100_5_10_75_10_-_0_0_0_0_0_-_-_-_0_-_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_-_0_0_0)
ETIMCLASS
ETIM class
EC002600
ETIMMC
ETIM modeling class
MC000247
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Box/housing for surface mounting on the wall/ceiling ;
EF000051
Shape
EF000003
Mounting method
Wall-/ceiling mounting
EF009212
Cover model
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010999
Width 3 (W3)
mm
Enter value for EF010999
Width 3 (W3)
mm
cm
inch
ft
EF011000
Width 4 (W4)
mm
Enter value for EF011000
Width 4 (W4)
mm
cm
inch
ft
EF011001
Width 5 (W5)
mm
Enter value for EF011001
Width 5 (W5)
mm
cm
inch
ft
EF004969
Max. conductor cross section
mm2
EF000557
Equipped with
EF012570
Mounting in the soil
EF012571
Mounting under water
EF005496
For tube diameter
EF005604
Inlet from the rear
EF001438
Length
mm
EF000008
Width
mm
EF000551
Diameter
mm
EF006169
Tackable
EF003593
Number of inlets
EF007661
Type of housing feed-through
EF002169
Material
EF000025
Halogen free
EF000139
Surface protection
EF000007
Colour
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF011401
Transparent cover
EF004586
Cover attachment
EF009476
Castable
EF009477
With casting compound
EF001454
Sealable
EF001366
Rated insulation voltage Ui
V
EF001613
Circuit integrity
EF005032
With screening
EF005436
Weatherproof
EF001742
Operating temperature
°C
EF004191
Explosion-tested version
EF005728
For Ex-zone gas
EF008404
For Ex-Zone dust
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models