Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000250 - Central conduit box round (model 1)
Bill of material
MC000250_1(EV006965_70_50_10_10_5_100_10_10_2_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_0_-_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0)
ETIMCLASS
ETIM class
EC002601
ETIMMC
ETIM modeling class
MC000250
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Central conduit box round (model 1) ;
EF000051
Shape
Round
EF000767
Construction type
Central conduit box
EF003593
Number of inlets
12
EF005496
For tube diameter (D1)
EF000551
Diameter (D2)
mm
Enter value for EF000551
Diameter (D2)
mm
cm
inch
ft
EF000049
Depth (D3)
mm
Enter value for EF000049
Depth (D3)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF020279
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF000003
Mounting method
EF000010
Model
EF009204
Provided with revolving ring
EF001229
Connectable
EF000557
Equipped with
EF001438
Length
mm
EF000008
Width
mm
EF005457
Depth
mm
EF001131
Inner depth
mm
EF015116
Suitable for wall/board thickness
mm
EF004702
For number of electric fittings
EF004508
Mounting switching equipment
EF005066
With screws
EF009763
Housing feed-through by break-out opening
EF009206
Housing feed-through by seal membrane
EF009207
Housing feed-through by nozzle
EF009208
Housing feed-through by step membrane
EF005466
Suitable for cable diameter
mm
EF005657
Pipe locking
EF009209
Pipe locking optional
EF005604
Inlet from the rear
EF009210
Number of included spouts
EF002169
Material
EF000025
Halogen free
EF000139
Surface protection
EF000007
Colour
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF009212
Cover model
EF011401
Transparent cover
EF004586
Cover attachment
EF001454
Sealable
EF001613
Circuit integrity
EF005032
With screening
EF005430
Air tight
EF004969
Max. conductor cross section
mm2
EF008016
Number of poles of the clamp
EF007889
Clamp position fixed
EF004902
Luminaire hook mounting
EF008076
Nozzle
EF005060
With nail lugs
EF006205
Special application
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models