Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000255 - Installation cabinet floor standing with door/cover
Bill of material
MC000255_1(EV001012_EV002646_205_20_20_100_100_900_100_800_720_720_798_798_0_0_0_-_-_-_-_-_0_-_-_-_-_-_0_-_0_0_0_0_0_0, _0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0_0_-_-_-_-)
ETIMCLASS
ETIM class
EC000058, EC000214, EC000248, EC000261
ETIMMC
ETIM modeling class
MC000255
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Empty cabinet ; Enclosure/switchgear cabinet (empty) ; Installation cabinet floor standing with door/cover ; Small distribution board ; Unequipped meter cabinet ;
EF000003
Mounting method
Floor installation
EF000339
Type of cover
EF004464
Type of door
EF000049
Depth (D)
mm
Wert eingeben für EF000049
Depth (D)
mm
cm
inch
ft
EF010952
Depth 1 (D1)
mm
Wert eingeben für EF010952
Depth 1 (D1)
mm
cm
inch
ft
EF010953
Depth 2 (D2)
mm
Wert eingeben für EF010953
Depth 2 (D2)
mm
cm
inch
ft
EF010982
Depth cable entry 1 (Dc1)
mm
Wert eingeben für EF010982
Depth cable entry 1 (Dc1)
mm
cm
inch
ft
EF010983
Depth cable entry 2 (Dc2)
mm
Wert eingeben für EF010983
Depth cable entry 2 (Dc2)
mm
cm
inch
ft
EF000040
Height (H)
mm
Wert eingeben für EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Wert eingeben für EF010005
Height 1 (H1)
mm
cm
inch
ft
EF000008
Width (W)
mm
Wert eingeben für EF000008
Width (W)
mm
cm
inch
ft
EF010984
Width cable entry 1 (Wc1)
mm
Wert eingeben für EF010984
Width cable entry 1 (Wc1)
mm
cm
inch
ft
EF010985
Width cable entry 2 (Wc2)
mm
Wert eingeben für EF010985
Width cable entry 2 (Wc2)
mm
cm
inch
ft
EF011057
Width door 1 (Wd1)
mm
Wert eingeben für EF011057
Width door 1 (Wd1)
mm
cm
inch
ft
EF011058
Width door 2 (Wd2)
mm
Wert eingeben für EF011058
Width door 2 (Wd2)
mm
cm
inch
ft
EF009212
Cover model
EF006244
Transparent cover/door
EF006306
With lock
EF008873
Nominal current (In)
A
EF000218
Built-in depth
mm
EF001131
Inner depth
mm
EF009170
Material plate thickness cabinet
mm
EF009171
Material plate thickness door/cover
mm
EF000007
Colour
EF000116
RAL-number
EF004427
Number of modules
EF000266
Number of rows
EF002950
Width in number of modular spacings
EF009554
Number of openings for flange plates
EF001088
Extension possible
EF000437
Number of conduit inlets
EF001596
Material housing
EF000139
Surface protection
EF000118
With mounting plate
EF003532
Suitable for outdoor use
EF007800
Suitable for lightning protection
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF000004
Protection class
EF004293
Impact strength
EF001613
Circuit integrity
EF015940
Cover with overpressure release
EF000332
Built-in height
mm
EF000846
Built-in width
mm
EF015776
Earthing terminal block
EF015777
Neutral terminal block
EF001134
DIN-rail
EF001062
EMC-version
EF004462
Type of closure
EF015941
Signal passing door
EF002169
Material
EF000252
With mounting rail
EF000117
With hinged lid
EF001257
Material quality
EF006569
Surface finishing
EF020363
Detached
EF015208
Floor standing wall model
EF000664
Suitable for wall mounting
EF020814
Corner model
EF022994
Intermediate mounting
EF001229
Connectable
EF006054
Mounting plate depth-adjustable
EF007536
Suitable for wall built-in
EF009582
Pole fastening
EF000122
Number of doors
EF000123
Number of locks
EF005823
Suitable for metrical mounting
EF005774
Suitable for outdoor set-up
EF009278
Pitched roof
EF001089
With glazed door
EF006279
With ventilation door
EF007381
With backside door
EF014986
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
W
EF014987
Max. permissible load of the enclosure according to IEC 62208
N
EF014988
Max. permissible load of the door(s) according to IEC 62208
N
EF014989
Max. permissible load of the mounting plate according to IEC 62208
N
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen