Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000277 - Support/profile rail (C-profile, singular)
Bill of material
MC000277_2(15_500_10_10_10_10_10_1_30_10_-_0_-_0_0_-_-_-_-_-_0_0_0_0_-_0_-_-)
ETIMCLASS
ETIM class
EC000386
ETIMMC
ETIM modeling class
MC000277
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Support/profile rail ; Support/profile rail (C-profile, singular) ;
EF005179
Profile shape
C-profile
EF000010
Model
Single channel
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
EF010961
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF005247
Slit width
mm
EF004147
Type of perforation
EF005742
Hole width
mm
EF000571
With toothing
EF007562
Snap-off
EF002918
Load bearing capacity
kN
EF012513
Area moment of inertia Iy
cm4
EF012514
Area of inertia Iz
cm4
EF012503
Moment of resistance Wy
cm3
EF012504
Moment of resistance Wz
cm3
EF007806
Suitable for circuit integrity
EF002169
Material
EF001257
Material quality
EF000139
Surface protection
EF025871
Layer thickness surface protection
μm
EF000007
Colour
EF000116
RAL-number
EF000167
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models