Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000311 - Room thermostat/-sensor (rectangular)
Bill of material
MC000311_2(30_10_15_80_15_25_60_60_60_75_15_80_15_60_60_20_30_75_25_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_0_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_-_-_-_-_-_-_-_-_-_0_0_-_-_-_0_0_0_0_0_0_-_0_0_0_0_-_-_0_0_0_0_0_-_-_0_0_-_-_0_-_0_0_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_-_-_-_0_0_-_0_0_0_0_-_-_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_-_0_0_-_0_0_0)
ETIMCLASS
ETIM class
EC004240, EC010018, EC010035, EC010174, EC010216, EC010927, EC010952, EC010988, EC011175, EC011309, EC011410, EC011510
ETIMMC
ETIM modeling class
MC000311
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Fancoil thermostat ; Fixed-application controller ; Room air quality sensor ; Room clock thermostat ; Room hygrostat ; Room sensor relative humidity ; Room sensor relative humidity/temp. active ; Room sensor relative humidity/temperature ; Room temperature sensor ; Room temperature sensor active ; Room thermostat/-sensor (rectangular) ;
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF010952
Depth 1 (D1)
mm
Enter value for EF010952
Depth 1 (D1)
mm
cm
inch
ft
EF000551
Diameter (D3)
mm
Enter value for EF000551
Diameter (D3)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010887
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
EF010998
Height 4 (H4)
mm
Enter value for EF010998
Height 4 (H4)
mm
cm
inch
ft
EF011037
Height 5 (H5)
mm
Enter value for EF011037
Height 5 (H5)
mm
cm
inch
ft
EF011038
Height 6 (H6)
mm
Enter value for EF011038
Height 6 (H6)
mm
cm
inch
ft
EF011023
Display height (Hd)
mm
Enter value for EF011023
Display height (Hd)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
EF010961
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
EF010962
Length 6 (L6)
mm
Enter value for EF010962
Length 6 (L6)
mm
cm
inch
ft
EF011541
Display length (Ld)
mm
Enter value for EF011541
Display length (Ld)
mm
cm
inch
ft
EF007123
Scope of application
EF006009
With mounting material
EF000664
Suitable for wall mounting
EF021180
Suitable for ceiling mounting
EF021181
Suitable for duct mounting
EF001668
Suitable for tube mounting
EF021466
Suitable for air
EF007245
Suitable for liquids
EF007249
Suitable for gases
EF001102
With housing
EF004586
Cover attachment
EF014185
Sensor element inside housing
EF014726
Sensor element outside housing
EF021365
Fixed cable to sensor
EF000536
Cable length
m
EF021393
Sensor length
mm
EF020279
Insert length
mm
EF014727
Diameter sensor element
mm
EF021366
Material element
EF002370
Technology
EF014209
Active temperature measurement
EF014210
Passive temperature measurement
EF014750
Average temperature measuring
EF014693
Number of measuring points
EF014205
Measurement of CO2
EF014208
Measurement of VOC
EF001891
Measurement of relative air humidity
EF014216
Measurement of absolute air humidity
EF014211
Enthalpy measurement
EF014207
Measurement of dewpoint
EF014213
Particulate matter measurement (PM)
EF014214
CO2 measuring range
ppm
EF014218
VOC measuring range
ppm
EF009788
Temperature measuring range
°C
EF014219
Measuring range relative air humidity
%
EF014220
Measuring range absolute air humidity
g/m?
EF014221
Enthalpy measuring range
kJ/kg
EF014222
Dewpoint measuring range
%
EF014223
Particulate matter measuring range (PM)
µg/m2
EF005572
Number of measuring ranges
EF014695
Offset setting possible
EF007510
Trend representation
EF003423
Error registration possible
EF020270
Sensor type
EF006238
Tolerance
%
EF014696
Potentiometer with adjustment knob
EF011944
Supporting protocol for BACnet
EF003057
Supporting protocol for Modbus
EF013386
Supporting protocol for MP (multi point)
EF003055
Supporting protocol for KNX
EF014217
LoRa technology
EF012361
NFC (Near Field Communication)
EF007699
Bluetooth
EF005429
Wi-Fi-compatible
EF020275
Standby push button
EF000046
Wireless
EF000458
With display
EF008244
Type of display
EF001469
Type of power supply
EF003961
Type of electric connection
EF007075
Rated supply voltage at AC
V
EF007078
Rated supply voltage at DC
V
EF014692
With reverse polarity protection
EF014229
Number of output signals
EF006856
Number of output ranges 0 V ... 5 V
EF006845
Number of output ranges 0 V ... 10 V
EF006867
Number of output ranges 2 V ... 10 V
EF006849
Number of output ranges 0 mA ... 20 mA
EF006874
Number of output ranges 4 mA ... 20 mA
EF014230
Scope of application, flow speed medium
m/s
EF014231
Max. ambient humidity (non-condensing)
%
EF002386
Ambient temperature
°C
EF004663
Explosion-proof
EF005474
Degree of protection (IP)
EF020280
Housing height
mm
EF020281
Housing width
mm
EF020282
Housing depth
mm
EF000136
Colour housing
EF000024
UV resistant
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
EF001836
Measuring range
°C
EF023999
External sensor
EF024000
Thermal feedback
EF024023
Electronic time-proportional function
EF024001
Adjustable differential
EF022691
Differential value
K
EF024024
Number of switch steps
EF024002
Differential between switch steps adjustable
EF006254
Sensor/feeler type
EF021360
Temperature readable
EF001587
Contact type
EF005712
Three-wire model
EF020286
Max. contact voltage
V
EF022541
Max. contact load
A
EF002978
Suitable for manual operation
EF000007
Colour
EF000116
RAL-number
EF000008
Width
mm
EF020652
Boiler controls
EF020018
Number of boilers
EF021132
Boiler connection
EF020653
Group controls
EF020654
Number of mixing groups
EF020655
Number of pump groups
EF020660
Number of heater groups
EF020695
Number of floor heating groups
EF020656
Air treatment control system
EF020689
Air heater
EF020690
Air cooler
EF020691
Air humidifier
EF020692
Air reheater
EF020662
Tap water control
EF020693
Boiler exchange valve controls
EF020664
Split-unit controls
EF020665
Air curtain controls
EF020666
Swimming pool controls
EF020667
Heat pump controls
EF020696
Extraction fan controls
EF020694
Extraction fan control
EF020697
Number of extraction fans
EF001994
Number of analogue inputs
EF001992
Number of digital inputs
EF001995
Number of analogue outputs
EF001993
Number of digital outputs
EF000104
Supply voltage
V
EF006107
With PC connection
EF005668
Communication bus
EF005669
Communications protocol
EF021134
With supply sensor
EF021133
With outdoor sensor
EF021149
With room sensor
EF000256
With time switch clock
EF021136
Programme clock
EF020057
DIN-rail mounting
EF020287
Independently operating
EF001229
Connectable
EF010595
Class of the temperature control
EF010794
Standby power consumption (solstandby)
W
EF000010
Model
EF000443
Connection
EF020643
With receiver
EF020644
Control characteristic
EF021772
Suitable for heating
EF020681
Number of heater outputs
EF024798
Suitable for cooling
EF020682
Number of cooler outputs
EF020683
With sound indicator
EF000003
Mounting method
EF009573
Number of modules (module system)
EF002147
Operation
EF015604
Concealed operation
EF020680
With tap water circuit
EF011959
Degree of protection (NEMA)
EF024030
Measuring range lower value (RH)
%
EF024031
Measuring range upper value (RH)
%
EF024476
Readable
EF024280
Adjustable differential gap
EF024281
Differential range/switch hysteresis
%
EF024032
Differential between switch steps (RH)
%
EF021420
Contact lock
EF011927
Regulation type on/off
EF011928
Regulation type modulating
EF000531
With thermal feedback
EF020908
Selector switch for heating and heating with hot water
EF024475
Relative humidity (RH) readable
EF005371
Type of clock
EF020684
Clock model
EF020909
Overtime switch
EF021362
Optimisation
EF020646
Weather-dependent control system
EF021363
Number of switching programmes
EF000506
Output signal
EF021213
With battery
EF020276
Feed pressure
bar
EF020273
Probe, internal
EF020274
Setpoint adjustability
EF021361
Clock
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models