Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000339 - Surveillance camera (dome)
Bill of material
MC000339_2(EV000977_120_105_30_15_53_0_0_0_0_0_0_-_-_0_0_0_-_-_0_0_-_-_-_-_-_0_0_0_0_-_-_-_-_0_-_-_-_0_0_0_0)
ETIMCLASS
ETIM class
EC001511
ETIMMC
ETIM modeling class
MC000339
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Camera for monitoring system ; Security camera ; Surveillance camera ; Surveillance camera (dome) ;
EF000003
Mounting method
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF010945
Diameter 1 (D1)
mm
Enter value for EF010945
Diameter 1 (D1)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF020621
Radius (R)
mm
Enter value for EF020621
Radius (R)
mm
cm
inch
ft
EF000010
Model
EF007123
Scope of application
EF023898
Transmission
EF009714
Power over Ethernet (PoE)
EF003628
Picture system
EF007736
Property picture system
EF009400
Colour depth
Bit
EF004569
Focal size
mm
EF000007
Colour
EF000046
Wireless
EF006977
Type of interface
EF007593
Number of pixels (Megapixel)
EF002045
Memory capacity
GB
EF012203
With lens
EF009401
With IR lamp
EF012226
Max. infrared reach
m
EF001992
Number of digital inputs
EF001993
Number of digital outputs
EF012231
Number of audio inputs
EF012230
Number of audio outputs
EF006331
Vandal proof
EF004293
Impact strength
EF005077
With video motion detector
EF005474
Degree of protection (IP)
EF012227
Horizontal field of view
°
EF012228
Vertical field of view
°
EF000346
Power consumption
W
EF004127
Supply voltage
V
EF000187
Voltage type
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models