Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000351 - Equipotential bonding bar (with covering cap)
Bill of material
MC000351_1(50_150_50_0_0_0_-_-_-_-_-_-_-_-_-_0_0_0_0)
ETIMCLASS
ETIM class
EC001470
ETIMMC
ETIM modeling class
MC000351
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Equipotential bonding bar (with covering cap) ;
EF000010
Model
With covering cap
EF008278
Number of connections round conductor total
10
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF000767
Construction type
EF004200
Insulator
EF004191
Explosion-tested version
EF004178
Number of connections round conductor 8 mm
EF004177
Number of connections round conductor 10 mm
EF004179
Number of connections round conductor 8-10 mm
EF004171
Number of connections flat conductor 30 mm
EF004172
Number of connections flat conductor 40 mm
EF004175
Number of connections conductor to 6 mm² fixed
EF004173
Number of connections conductor to 16 mm² fixed
EF004174
Number of connections conductor to 25 mm² fixed
EF004176
Number of connections conductor to 95 mm² fixed
EF004253
Material of contact rail
EF004227
Surface of the contact rail
EF004252
Material of clamp
EF004226
Surface of the clamp
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models