Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01-1S - Toggle Clamps - Bottom Holder, Horizontal Handle Type, Standard Handle (Straight Base)
Bill of material
MC01-1S
PN
Part No.
MC01-1S
TP1
Type Selection
MC01-1S
MATB
Material of Body
1018 Carbon Steel
ST
Surface Treatment
Trivalent Chromate
TP
Tightening Pressure
264.6 N
TARE
Tare
30 g
ANGLEA
Open-Close Angle of Arm (degree)
90 deg
ANGLEH
Open-Close Angle of Handle (degree)
75 deg
AC
Accessories
Nylon Bolt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models