Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
MC02-2,MC02-S2 - Toggle Clamps - Push-Pull Combined Type
Bill of material
MC02-2
PN
Part No.
MC02-2
TP1
Type Selection
MC02-2, MC02-S2
MATB
Material of Body
ST
Surface Treatment
Trivalent Chromate
STROKE
Stroke
40.0 mm
TP
Clamping Pressure
1470 N
ANGLEH
Open-Close Angle of Handle
180 deg
TARE
Tare
280 g