Catalog navigation
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
C Matic
Description
MC11 - Taper Straight, male
Bill of material
02010043
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_E_TUBO
Øe Tube
mm
VAR_I_TUBO
Øi Tube
mm
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
CH1
mm
CH2
mm
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
25 bar
WPP
Working Pressure (max)
363 psi
TV
Vacuum
-99 kPA
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic circuits
NN
0 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD