Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MAMMUT
Description
MC15 - MC15 Mini cannot be opened
Bill of material
MC15.20.R28-7Link+150.20.12.A1
TYPE
Type
MC15
HI
Inner height
15 mm
HA
Outer height
19 mm
BI
Inner width
mm
BA
Outer width
mm
BR
Bending radius
mm
PITCH
Pitch
20 mm
MUFW
Max unsupported fill weight
1.2 kg/m
MUL
Max unsupported length
1.4 m
LENGTH
Length
140 mm
SN
Section number
LS
LS : Effective itinerary
20.00 mm
POS
mm
Enter value for POS
mm
cm
inch
ft
CIM
Connector installation method
H
Installation height
75 mm
D
Overlength
58 mm
K
π*R+*Safety*
130 mm
WEIGHT
Weight
kg/m
BN
Bracket No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models