Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CPC – Colder Products
Description
MC20025, MC2004, MC2006 - In-Line - Ferruleless Polytube Fitting, PTF
Bill of material
MC2004
PN
Part No.
VNVIS
Valved/Non-Valved
OD
Tubing Size OD
Inch
ODM
Tubing Size OD
mm
ID
Tubing Size ID
Inch
IDM
Tubing Size ID
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
MC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
to 180°F
YCOLUMN
CPC High
to 82°C
ANCOLUMN
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
BECOLUMN
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models