Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC6-62 - Metallic Heads for Clamps
Bill of material
MC6-62
PN
Part Number
MC6-62
MATH
Material of Tip
NBR
HARDH
Hardness of Tip
Shore A70
MATB
Material of Bolt
Steel
STB
Surface Treatment of Bolt
Trivalent Chromate
MLL
M-l
6-62
L
76 mm
TT1
t~1
2 mm
TT2
tt~2
12 mm
DD
d~1
10 mm
DD1
d~2
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models