Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
MCBMI - Rod locking cylinders
Bill of material
MCBMI-11-20-10
MODEL
Model
MCBMI
STYLE
Style
TUBE
Tube I.D.
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MAGNET
Magnet
CT
Cushion type
SWITCH
Sensor switch
WL
Wire length
NSW
Number of sensor switch
PIT
Pivot type
A
mm
AL
mm
B
34 mm
BF
22 mm
B1
B2
mm
CD
8
D
mm
E
27
EB
M5
G
mm
H
mm
K
15 mm
KK
L
mm
LL
mm
MB
M22 x 1.5
N
12
P
G1/8
WF
mm
XF
Y
32 mm
Y1
ZC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models