Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
MINDMAN
Description
MCBQV - Rod locking cylinders
Bill of material
MCBQV-11-125-50
MODEL
Model
MCBQV
STYLE
Style
TUBE
Tube I.D.
125 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MAGNET
Magnet
SWITCH
Sensor switch
WL
Wire length
NSW
Number of sensor switch
A
54 mm
AL
52 mm
B
160 mm
B1
27
B2
13 mm
BF
16 mm
D
110 mm
DD
G 1/2
E1
138 mm
E2
140 mm
EA
M27x2.0 mm
EB
G1/4
G
32 mm
H
60 mm
J
6
K
40 mm
L
25 mm
R
13.5 mm
T
M12 x 20L
U
11 mm
UC
22 mm
UD
18 mm
WF
65 mm
Y
140 mm
ZB
365 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir