Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mcc750_1t48 - Bel Power Solutions
Bill of material
MCC750-1T48
PN
Part Number
MCC750-1T48
DESC
Description
Medical AC-DC Power Supply, Power 750W, Output 48VDC, 15.6A| Input 85-305VAC, U-chassis, Convection Cooling, RoHS Compliant
POWER
Power
750 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
48 VDC
OC
Output Current
15,6 A
OT
Operating Temperature
-20 to 35 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models